DEMO
  Microplate Format
  96-well384-well1536-well
SurfaceMaterialStd.Example of a long headerA/2Std.LVStd / High BaseLow Base
Not TreatedClear Polysteryene   
Solid Black or white polysyrene  
Clear bottom black or white polysyrene 
UV Transparent     
Polypropylene     
PVC     
COC     
High BindingClear Polysteryene   
Solid Black or white polysyrene    
Solid Black or white polysyrene      

 

 

Tropel® FlatMaster® MSP System Specifications
Performance
 MSP 40MSP 150MSP 300
Field of view43 mm (1.7 in)150 mm (5.9 in)305 mm (12.0 in)
Lateral resolution1 nm (0.04 pin)1 nm (0.04 uin)1 nm (0.04 pin)
Measurement range (Z-Axis)Up to 40 mm (1.6 in)Up to 150 mm (5.9 in)Up to 300 mm (11.8 in)
Z-Resolution 0.15 mm (0.006 in)0.17 mm (0.007 in)
Measurement methodFrequency scanning interferometry
Measurement time30 seconds typical
Measured data pointsup to 3.1 million per measurement
MaterialsMetals, glass, polymers, ceramics, and many others
SurfacesFine-ground, lapped, polished, honed, super-finished and others
Accuracy and Repeatability
 Accuracy*Repeatability
Flatness150 mm (5.9 in)305 mm (12.0 in)
Parallelism1 nm (0.04 uin)1 nm (0.04 pin)
Depht/height0.15 mm (0.006 in)0.17 mm (0.007 in)
Tropel Metrology Software (TMS"™)
Standard parameters 15 °C to 25°C (59 °F to 77 °F)
User-defined report layouts< 1.0 °C per hour
Data management5% to 95% relative humidity, non-condensing
Environment and Facility
Temperature15 °C to 25°C (59 °F to 77 °F)
Rate of temperature change< 1.0 °C per hour
Vibration isolationPassive isolation included
Humidity5% to 95% relative humidity, non-condensing
Power100-240 VAC, 50/60 Hz, 4 Amp
Air/vacuumNone required
System dimentions (W x D x H)160 cm x 103 cm x 150 cm (63 in x 40 in x 59 in)
System weight390 kg (860 lb)
*Refers to instrument limited accuracy and repeatability (1o) as based on measurement of traceable artifact

 

Complex
Corning Matrigel MatrixTypeCorning Cat. No.SizeApplications
Standard Corning Matrigel MatrixPhenol red356234
354234
5 ml
10 ml
General cell culture
Phenol red-free35623410 mlGeneral cell culture: Assays that require color detection (e.g., fluorescence)
Growth Factor Reduced (GFR)356234
354234
5 ml
10 ml
General cell culture: The GFR product is  
GFR, phenol red- free35623410 ml
2nd line
General cell culture
High Concentration Corning Matrigel MatrixPhenol red356234
354234
10 mlIn vivo applications: Tumor formation, Corning Matrigel matrix plug assay, angiogenesis, general cell culture
Phenol red-free GFR, phenol red356234
354234
10 mlhESC culture, hiPSC culture
hESC-qualified
Corning Matrigel Matrix
Phenol red3562345 ml 
Corning Matrigel Matrix for Organoid CulturePhenol red - free35623410 mlOrganoid culture and differentiation

Thermal conductivity is a calculated value and is equal to the product of the thermal diffusivity multiplied by specific heat multiplied by density of the glass.

Thermal conductivity

 

 

Thermal conductivity is a calculated value and is equal to the product of the thermal diffusivity multiplied by specific heat multiplied by density of the glass.

Temp(°C)Diffusivity (cm/s)Specific Heat (J/kg-°K)Conductivity (W/m-ºK)
2530 GPa30 GPa30 GPa
10030 GPa30 GPa30 GPa
20030 GPa30 GPa30 GPa
30030 GPa30 GPa30 GPa
40030 GPa30 GPa30 GPa
50030 GPa30 GPa30 GPa
Table Footer
RocketRibbon® Product Features
RocketRibbon® Product Features
RocketRibbon Cable-250
RocketRibbon HD Cable-250RocketRibbon XD Cable-250RocketRibbon Indoor/Outdoor Rise/LSZH™ Cable  
Fast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicing
Easy Cable Identification with improved jacket marking for faster field referenceEasy Cable Identification with improved jacket marking for faster field referenceEasy Cable Identification with improved jacket marking for faster field referenceEasy Cable Identification with improved jacket marking for faster field referenceFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicing
Up to 28% Smaller cable diameter, accommodating up to 2x more fiber per ductUp to 28% Smaller cable diameter, accommodating up to 2x more fiber per ductUp to 28% Smaller cable diameter, accommodating up to 2x more fiber per ductUp to 28% Smaller cable diameter, accommodating up to 2x more fiber per ductFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicing
Enhanced durability with improved resistance to abrasion and moisture.Enhanced durability with improved resistance to abrasion and moisture.Enhanced durability with improved resistance to abrasion and moisture.Up to 28% Smaller cable diameter, accommodating up to 2x more fiber per ductFast termination with solid ribbons for seamless mass-fusion splicingFast termination with solid ribbons for seamless mass-fusion splicing

Corning Matrigel Matrix Products and their Applications

Corning Matrigel MatrixTypeGeneral cell culture: Assays that require color detection (e.g., fluorescence)SizeApplications
Standard Corning Matrigel MatrixPhenol red356234
354234
5 ml
10 ml
General cell culture
Phenol red-free35623410 mlGeneral cell culture: Assays that require color detection (e.g., fluorescence)
Growth Factor Reduced (GFR)356234
354234
5 ml
10 ml
General cell culture: The GFR product is useful for applications that benefit from a more highly defined basement preparation
GFR, phenol red-free35623410 ml
2nd line
General cell culture
High Concentration Corning Matrigel MatrixPhenol red356234
354234
10 mlIn vivo applications: Tumor formation, Corning Matrigel matrix plug assay, angiogenesis, general cell culture
Phenol red-free GFR, phenol red356234
354234
10 ml
hESC-qualified Corning Matrigel MatrixPhenol red3562345 mlhESC culture, hiPSC culture
Corning Matrigel Matrix for Organoid CulturePhenol red-free35623410 mlOrganoid culture and differentiation

Thermal conductivity

 

 

Thermal conductivity is a calculated value and is equal to the product of the thermal diffusivity multiplied by specific heat multiplied by density of the glass.

Temp(°C)Diffusivity (cm/s)Specific Heat (J/kg-°K)Conductivity (W/m-ºK)
2530 GPa30 GPa30 GPa
10030 GPa30 GPa30 GPa
20030 GPa30 GPa30 GPa
30030 GPa30 GPa30 GPa
40030 GPa30 GPa30 GPa
50030 GPa30 GPa30 GPa
Table Footer
SurfaceMaterial

Example of a long header 

A/2Std / High Base
ClearClearClearClearClear
ClearClearClearClearClear
ClearClearClearClearClear
ClearClearClearClearClear
ClearClearClearClearClear