| Performance |
| | MSP 40 | MSP 150 | MSP 300 |
|---|
| Field of view | 43 mm (1.7 in) | 150 mm (5.9 in) | 305 mm (12.0 in) |
|---|
| Lateral resolution | 1 nm (0.04 pin) | 1 nm (0.04 uin) | 1 nm (0.04 pin) |
|---|
| Measurement range (Z-Axis) | Up to 40 mm (1.6 in) | Up to 150 mm (5.9 in) | Up to 300 mm (11.8 in) |
|---|
| Z-Resolution | General cell culture: The GFR product is particularly beneficial for applications that require a more precisely defined basement membrane preparation. This enhanced formulation supports a variety of cell culture needs, ensuring optimal conditions for growth and experimentation.General cell culture: The GFR product is particularly beneficial for applications that require a more precisely defined basement membrane preparation. This enhanced formulation supports a variety of cell culture needs, ensuring optimal conditions for growth and experimentation. | 0.15 mm (0.006 in) | 0.17 mm (0.007 in) |
|---|
| Measurement method | Frequency scanning interferometry |
|---|
| Measurement time | 30 seconds typical |
|---|
| Measured data points | up to 3.1 million per measurement |
|---|
| Materials | Metals, glass, polymers, ceramics, and many others |
|---|
| Surfaces | Fine-ground, lapped, polished, honed, super-finished and others |
|---|
| Accuracy and Repeatability |
| | Accuracy* | Repeatability |
|---|
| Flatness | 150 mm (5.9 in) | 305 mm (12.0 in) |
|---|
| Parallelism | 1 nm (0.04 uin) | 1 nm (0.04 pin) |
|---|
| Depht/height | 0.15 mm (0.006 in) | 0.17 mm (0.007 in) |
|---|
| Tropel Metrology Software (TMS"™) |
| Standard parameters | 15 °C to 25°C (59 °F to 77 °F) |
|---|
| User-defined report layouts | < 1.0 °C per hour |
|---|
| Data management | 5% to 95% relative humidity, non-condensing |
|---|
| Environment and Facility |
| Temperature | 15 °C to 25°C (59 °F to 77 °F) |
|---|
| Rate of temperature change | < 1.0 °C per hour |
|---|
| Vibration isolation | Passive isolation included |
|---|
| Humidity | 5% to 95% relative humidity, non-condensing |
|---|
| Power | 100-240 VAC, 50/60 Hz, 4 Amp |
|---|
| Air/vacuum | None required |
|---|
| System dimentions (W x D x H) | 160 cm x 103 cm x 150 cm (63 in x 40 in x 59 in) |
|---|
| System weight | 390 kg (860 lb) |
|---|
| *Refers to instrument limited accuracy and repeatability (1o) as based on measurement of traceable artifact |
|---|