Automated Cell Counter

Introducing time-saving Cell Counting Technology 
using the Power of the Cloud

Product details

  • <3s

    Accurate results

    Generate fast, reliable Counts in under three seconds using online imaging processing and cloud-based machine learning.

  • 1×10⁷

    Cell count samples

    Delivers precise counts for samples up to 10 million cells per mL, reducing the need for dilution and supporting high-density applications.

  • 4 µm

    Small cell detection

    Detects cells as small as 4 microns, ensuring reliable performance across a wide variety of cell types.

pretitle

Higher accuracy cell counting

The Corning automated cell counter uses a state-of-the-art image analysis software to ensure optimal accuracy. Trypan blue can be added (Figure 1) to detect cell viability. The Corning Cell Counter can also detect clusters of cells, which leads to accurate cell counts for high-concentration samples (up to 1 x 107 cells/mL; Figure 2).

img1

Videos

Resources

  • img1

    Automated Cell Counters: Open vs. Closed Systems

  • img2

    10 Most Common Errors Made in Cell Counting

  • img3

    Counting Murine CAR T Cells Using the Corning® Cell Counter A4

  • img4

    The Power of Cloud-based Cell Counting

  • img5

    Analyzing 3D Cell Culture using the Corning® Cell Counter

  • img6

    5 Tips for Better Cell Counting

CONTACT US

Reach out to connect with our experts